2.1 Quick Start
- Download Microchip MPLAB® X IDE.
- Download MPLAB® XC C Compiler.
- Launch MPLAB® X IDE.
- Optional: Use MPLAB® Code Configurator to generate drivers and examples.
- Write the application code.
- Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the debug USB port on the board.