2.1.3 MPLAB® X IDE Device Family Packs
Microchip MPLAB® X IDE requires specific information to support devices and tools. This information is contained in versioned packs. For the PIC18F57Q84 Curiosity Nano board, Microchip MPLAB® X IDE version 5.40 with device family pack "PIC18F-Q" version 1.7.135 and tool pack "nEDBG_TP" version 1.3.164 or newer are required. For more information on packs and how to upgrade them, refer to the MPLAB® X IDE User’s guide - Work with Device Packs.
Tip: The latest device family
packs are available through in MPLAB® X IDE or online at Microchip MPLAB® X Packs
Repository.