2 What's New?
v7.0.0
- Added support for Timer Driver.
- Use of DFP defined macros in generated code.
- Options for optimizing Initialize API Code Generation in the User Interface
- UI option to generate ISR without interrupt enable
- Generated code is compliant with MISRA C standards.
For the full change log, please refer to: scf-avr8-tca-v1