4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Improvement | M8PD-9492 | Use DFP defined macros in generated code | All supported devices |
| Improvement | M8PD-9493 | Add support for Initialize API generation options | All supported devices |
| Improvement | M8PD-9494 | Software quality improvements with Timer driver and interface support | All supported devices |