Jump to main content
6.1.2 Host MCU Key Features
- Low power consumption, down to 70 µA/MHz
- Enhanced Analog Performance
- ADC with offset and gain correction
- Averaging, oversampling and decimation
- Flexible DAC
- New low-power internal oscillators
- ±2% accuracy over operating range
- Digital Innovations
- Programmable Event System
- Enhanced TC for Control Applications
- Programmable SERCOM module
- I2C / SPI / USART / LIN2 / IrDA
- Full Speed USB Device and Host
- No external components needed
- 6-12 channel DMA with CRC module
- PTC Hardware touch module
- I2S module with PDM support