7.1.1 Features
The ATWINC1500B IEEE802.11 MAC supports the following functions:
- IEEE 802.11b/g/n
- IEEE 802.11e WMM® QoS EDCA/PCF multiple access categories traffic scheduling
- Advanced IEEE 802.11n features:
- Transmission and reception of aggregated MPDUs (A-MPDU)
- Transmission and reception of aggregated MSDUs (A-MSDU)
- Immediate Block Acknowledgement
- Reduced Interframe Spacing (RIFS)
- Support for IEEE802.11i and WFA security with key management
- WEP 64/128
- WPA-TKIP
- 128-bit WPA2 CCMP (AES)
- Support for WAPI security
- Advanced power management
- Standard 802.11 Power Save Mode
- Wi-Fi Alliance WMM-PS (U-APSD)
- RTS-CTS and CTS-self support
- Supports either STA or AP mode in the infrastructure basic service set mode
- Supports independent basic service set (IBSS)