9 Tips and Tricks to Reduce Code Size
The example codes and testing results in this section are based on the following conditions:
- AVR GCC 8-bit Toolchain Version: AVR_8_bit_GNU_Toolchain_3.2.1_292 (GCC version 4.5.1).
- Target Device: ATmega88PA.
The example codes and testing results in this section are based on the following conditions: