4.1.2.1 DIAG_FLASH_ARRAY_HIGH_ADDRESS
#define DIAG_FLASH_ARRAY_HIGH_ADDRESS (PROGMEM_SIZE - DIAG_FLASH_ARRAY_LOW_ADDRESS)
This macro defines the address of flash_array_high_addr which is used for testing LPM instructions and detecting Stuck-At faults on the address bus.