4.1.2.2 DIAG_FLASH_ARRAY_LOW_ADDRESS

#define DIAG_FLASH_ARRAY_LOW_ADDRESS 0x7FEU

This macro defines the address of flash_array_low_addr which is used for testing LPM instructions and detecting Stuck-At faults on the address bus.