4.2.3 Variables
static volatile uint16_t testResult_Subset1 = 0x00u
Global variable used to store the final passing signature of the test.
static volatile uint8_t test_data [4] = {0x73, 0xD2, 0xB5, 0x69}
static volatile uint8_t test_ram [5] = {0x00, 0x00, 0x00, 0x00, 0x00}