4.2.1 Functions

  • static volatile uint8_t *DIAG_CPU_TestData1Ptr __attribute__ ((used)) = &test_data[1]

  • static const uint16_t __attribute__ ((progmem))

  • diag_result_t DIAG_CPU_SelfTestSubset1 (void)

    Executes the CPU Self-Test Subset-1.  

    Functional items covered by Subset-1 are mentioned below: MOV and MOVW instructions Addressing modes: Immediate, File Register, Register Direct and Indirect (with Pre-Increment, Post-Increment, Pre-Decrement, Post-Decrement, Literal Offset and Register Offset) All bits of the program memory address bus All bits of the SRAM data memory address bus All bits of the SRAM data bus SWAP instruction Compare, bit manipulation, bit test and bit-compare-skip operations Read/write operations of CPU registers.