One 8-Bit Timer (TMR2) with
Hardware Limit Timer (HLT)
One Enhanced Universal
Synchronous Asynchronous Receiver Transmitter (EUSART):
RS-232, RS-485, LIN
compatible
Auto-wake-up on
Start
One Host Synchronous Serial Port
(MSSP):
Serial Peripheral
Interface (SPI) mode
Client Select
Synchronization
Inter-Integrated Circuit
(I2C) mode
7/10-bit
Addressing modes
Peripheral Pin Select (PPS):
Enables pin mapping of
digital I/O
Device I/O Port Features:
Up to 35 I/O pins
1 input-only pin
Individual I/O direction,
open-drain, input threshold, slew rate and weak pull-up control
Interrupt-on-change (IOC)
on up to 25 pins
One external interrupt
pin
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.