11.3.5 OSCTUNE
| Name: | OSCTUNE | 
| Offset: | 0x892 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TUN[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – TUN[5:0] HFINTOSC Frequency Tuning
| TUN | Condition | 
|---|---|
01 1111 | Maximum frequency | 
| • | • | 
| • | • | 
| • | • | 
00 0000 | Center frequency. Oscillator is operating at the selected nominal frequency. (Default value) | 
| • | • | 
| • | • | 
| • | • | 
10 0000 | Minimum frequency |