Writes to LATx are equivalent to
writes to the corresponding PORTx register. Reads from LATx register return
register values, not I/O pin values.
Refer to the “Pin Allocation
Table” for details about pin availability per port
Unimplemented bits will read back
as ‘0’
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.