21.10.5 TxCLKCON
| Name: | TxCLKCON |
| Offset: | 0x0290 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – CS[2:0] Timer Clock Source Selection
| CS | Clock Source | ||
|---|---|---|---|
111 | Reserved | ||
110 | MFINTOSC (32 kHz) | ||
101 | MFINTOSC (500 kHz) | ||
100 | LFINTOSC | ||
011 | HFINTOSC | ||
010 | FOSC | ||
001 | FOSC/4 | ||
000 | Pin selected by T2INPPS | ||