24.5.1 Synchronous Receive During Sleep
To receive during Sleep, all the following conditions must be met before entering Sleep mode:
- RCxSTA and TXxSTA Control registers must be configured for Synchronous Client Reception (see Synchronous Client Reception Setup).
 - If interrupts are desired, set the RCxIE bit of the PIEx register and the GIE and PEIE bits of the INTCON register.
 - The RCxIF interrupt flag must be cleared by reading RCxREG to unload any pending characters in the receive buffer.
 
Upon entering Sleep mode, the device will be ready to accept data and clocks on the RXx/DTx and TXx/CKx pins, respectively. When the data word has been completely clocked in by the external device, the RCxIF Interrupt Flag bit of the PIRx register will be set. Thereby, waking the processor from Sleep.
Upon waking from Sleep, the instruction following the SLEEP instruction will be executed. If the Global
         Interrupt Enable (GIE) bit of the INTCON register is also set, then the Interrupt Service
         Routine (ISR) will be called.