8.6.5 CONFIG5
Configuration Word 5(1)
Note:
- Since device code protection takes effect immediately, this Configuration Word needs to be written last.
- Once code protection is enabled it can only be removed through a Bulk Erase.
Name: | CONFIG5 |
Offset: | 0x800B |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CP | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 0 – CP User Program Flash Memory (PFM) Code Protection(2)
Value | Description |
---|---|
1 | User PFM code protection is disabled |
0 | User PFM code protection is enabled |