10.12.3 PCON1
Name: | PCON1 |
Offset: | 0x814 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MEMV | |||||||||
Access | R/W/HC | ||||||||
Reset | 1 |
Bit 1 – MEMV Memory Violation Flag
Reset States: |
|
Value | Description |
---|---|
1 | No Memory
Violation Reset occurred or set to ‘1 ’ by
firmware |
0 | A Memory
Violation Reset occurred (set to ‘0 ’ in hardware when a Memory
Violation occurs) |