Introduction
This application note describes the following topics for the ATA8352:
- Software development and application software for the ATA8352 Ultra-Wideband (UWB) demo kit.
- Evaluation software to test the operating modes of the ATA8352 device.
- Software porting for other MCUs.
The user can control the device and port this application software to any other 8-bit, 16-bit or 32-bit MCU by using the Serial Peripheral Interface (SPI).
Note:
- The development environment for the SAM C21 32-bit Cortex-M0 MCUs is Microchip Studio (formerly Atmel Studio). The user can download Microchip Studio from the Microchip website.
- This document is software guidance for the device version 7.0 and later.