2 Development Environment
Microchip Studio is the development environment for the SAM MCUs. The following hardware platforms are available for the UWB device:
- A demo kit with the SAM C21 XplainedPro evaluation boards (see Figure 3-1 and Figure 3-2). This demo kit uses an ATSAMC21J18A MCU (256-kByte Flash, 32-kByte SRAM, LIN, CAN-FD).
- A support package with the ATAUWB-EK1 development board for SAM MCUs. This support package uses a ATSAMC21E16A MCU (64-kByte Flash, 8-kByte SRAM, LIN, CAN-FD).