8.8.2.6 Code Size
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
| Name: | CODESIZE |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CODESIZE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CODESIZE[7:0] Code Section Size
This bit field controls the combined size of the Boot Code section and Application Code section in blocks of 512 bytes. For more details, refer to the NVMCTRL - Nonvolatile Memory Controller section.
Note: If FUSE.BOOTSIZE is
0x00, the entire Flash is the Boot Code section.