Bits 6:0 – MUXNEG[6:0] MUX Selection for
Negative ADC Input
This bit field
selects which analog input is connected to the negative input of the ADC. If this
bit field is changed during a conversion, the change will not take effect until the
conversion is complete.
Value
Name
Description
0x04
AIN4
ADC input pin 4
0x05
AIN5
ADC input pin 5
0x06
AIN6
ADC input pin 6
0x07
AIN7
ADC input pin 7
0x16
AIN22
ADC input pin 22
0x17
AIN23
ADC input pin 23
0x18
AIN24
ADC input pin 24
0x19
AIN25
ADC input pin 25
0x1A
AIN26
ADC input pin 26
0x1B
AIN27
ADC input pin 27
0x1C
-
Reserved
0x1D
AIN29
ADC input pin 29
0x1E
AIN30
ADC input pin 30
0x1F
AIN31
ADC input pin 31
0x40
GND
Ground
0x48
DAC0
DAC0
Other
-
Reserved
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.