8.10.1 Single-Cycle I/O Registers
The I/O memory ranging from 0x00 to 0x3F can be accessed by a single-cycle
CPU instruction using the IN or OUT instruction.
The peripherals available in the single-cycle I/O registers are the
following:
- VPORTx
- Refer to the I/O Configuration section for further details
- GPR
- Refer to the General Purpose Registers section for further details
- CPU
- Refer to the AVR® CPU section for further details
The single-cycle I/O registers ranging from 0x00 to 0x1F (VPORTx and GPR) are
also directly bit-accessible using the SBI or CBI
instruction. In these single-cycle I/O registers, single bits can be checked by using
the SBIS or SBIC instruction.
Refer to the Instruction Set Summary section for further details.