34.3.2.3 DAC Output
The DAC can be
used as an output to a pin and as an input to the
peripherals in the table below.
DAC Output | Peripheral Input | Notes |
---|---|---|
Unbuffered | Analog-to-Digital Converter (ADC) | The peripheral is connected to the unbuffered DAC output. See section 34.3.2.3.1 Unbuffered Output as Source For Internal Peripherals. |
Buffered | - | The peripheral is connected to the DAC output pin. See section 34.3.2.3.2 Buffered Output. |