33.3.3.4.2 Accumulated Conversion
The figure below shows the timing diagram for the ADC when accumulating two samples in Accumulation mode.
The number of samples to accumulate is configured with the Sample Number (SAMPNUM) bit field in the Control B (ADCn.CTRLB) register. The STCONV bit is set for the entire conversion. The total conversion time for n samples is given by:
Total Conversion Time (12-bit)