8.8.2.5 System Configuration 1
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
Name: | SYSCFG1 |
Offset: | 0x06 |
Reset: | 0x08 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MVSYSCFG[1:0] | SUT[2:0] | ||||||||
Access | R | R | R | R | R | ||||
Reset | 0 | 1 | 0 | 0 | 0 |
Bits 4:3 – MVSYSCFG[1:0] MVIO System Configuration
Value | Name | Description |
---|---|---|
0x0 | - | Reserved |
0x1 | DUAL | Dual supply configuration |
0x2 | SINGLE | Single supply configuration |
0x3 | - | Reserved |
Bits 2:0 – SUT[2:0] Start-Up Time
Value | Description |
---|---|
0x0 | 0 ms |
0x1 | 1 ms |
0x2 | 2 ms |
0x3 | 4 ms |
0x4 | 8 ms |
0x5 | 16 ms |
0x6 | 32 ms |
0x7 | 64 ms |