8.8.2.7 Boot Size

The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.

Name: BOOTSIZE
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
 BOOTSIZE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – BOOTSIZE[7:0] Boot Section Size

This bit field controls the size of the boot section in blocks of 512 bytes. A value of 0x00 defines the entire Flash as Boot Code section.

For more details, refer to the NVMCTRL - Nonvolatile Memory Controller section.