6.2 Memory Size and Type
Symbol | Description |
---|---|
KB | kilobyte (210B = 1024B) |
MB | megabyte (220B = 1024 KB) |
GB | gigabyte (230B = 1024 MB) |
b | bit (binary ‘0’ or ‘1’) |
B | byte (8 bits) |
1 kbit/s | 1,000 bit/s rate |
1 Mbit/s | 1,000,000 bit/s rate |
1 Gbit/s | 1,000,000,000 bit/s rate |
word | 16-bit |