6.1 Numerical Notation
Symbol | Description |
---|---|
165 | Decimal number |
0b0101 |
Binary number |
‘0101 ’ |
Binary numbers are given without prefix if unambiguous |
0x3B24 | Hexadecimal number |
X | Represents an unknown or do not care value |
Z | Represents a high-impedance (floating) state for either a signal or a bus |