14.3.2.1.5 Software Reset (SWRST)
The Software Reset makes it possible to issue a System Reset from the software. Writing a
‘1
’ to the Software Reset (SWRST) bit in the Software Reset
(RSTCTRL.SWRR) register generates the Reset.
The Reset sequence will start immediately after the bit is written.
Note: The time tSWR is approximately 150 ns.