14.3.2.1.8 Domains Affected By Reset
The following logic domains are affected by the various Resets:
Reset Type | Fuses are Reloaded | Reset of UPDI | Reset of Other Volatile Logic |
---|---|---|---|
POR | X | X | X |
BOD | X | X | |
External Reset | X | X | |
Watchdog Reset | X | X | |
Software Reset | X | X | |
UPDI Reset | X | X | |
High Voltage (HV) Pulse(1) | X | X | X |
Note: 1. An HV pulse can cause a Reset but should not be used intentionally as a Reset
source.