27.3.5 Events
The USART can generate the events described in the table below.
Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
---|---|---|---|---|---|
Peripheral | Event | ||||
USARTn | XCK | The clock signal in SPI Host mode and Synchronous USART Host mode | Pulse | CLK_PER | One XCK period |
The table below describes the event user and its associated functionality.
User Name | Description | Input Detection | Async/Sync | |
---|---|---|---|---|
Peripheral | Input | |||
USARTn | IREI | USARTn IrDA event input | Pulse | Sync |