Introduction
The AVR® EB Family of microcontrollers uses the AVR® CPU with hardware multiplier running at clock speeds up to 20 MHz, with up to 32 KB of Flash, up to 3 KB of SRAM, and 512 bytes of EEPROM in 14,- 20-, 28- or 32-pin packages. The AVR® EB Family uses the latest technology from Microchip with a flexible and low-power architecture, including an Event System, accurate analog subsystems, and advanced digital peripherals.