Family Overview
The figure below shows the AVR® EB Family of devices, laying out pin count variants and memory sizes:
- Vertical migration is possible without code modification, as these devices are fully pin and feature compatible
- Horizontal migration to the left reduces the pin count and, therefore, the available features
Devices with different Flash memory sizes typically also have different SRAM sizes.
A device name in the AVR® EB Family decodes as follows: