5.6 Connectivity/Communication
Universal Synchronous/Asynchronous Serial Receiver and Transmitter (USART)
The PIC16F, PIC18F and PIC32CM MCUs provide highly flexible and robust USART peripherals. All USART variants (EUSART, UART, USART) support buffered communication, interrupt-driven operation, and operation in low-power modes, suitable for a variety of embedded communication needs. The following table provides a comparison of features of the PIC16F, PIC18F, and PIC32CM MCUs.
| Feature | PIC16F EUSART | PIC18F EUSART/UART | PIC32CM SERCOM-USART |
|---|---|---|---|
| Integration | Standalone
peripherals: USART EUSART (Enhanced USART) | Standalone
peripherals: USART EUSART UART with Protocol Support | Mode in SERCOM (Serial Communications) peripheral |
| Operation Modes | Full-duplex Half-duplex Synchronous/asynchronous | Full-duplex Half-duplex Synchronous/asynchronous | Full-duplex Half-duplex Synchronous/asynchronous |
| Protocol/ Standard Support | Varies per device family: RS-232, RS-485 LIN host/client IrDA | Varies per device family: RS-232, RS-485 LIN host/client IrDA DMX DALI | Varies per device
family: IrDA® LIN host/client ISO 7816 (smart card) RS-485 |
| Buffer/FIFO | Up to 8 bytes (device-dependent) | Up to 16 bytes (device-dependent) | 16-byte transmit/receive FIFO |
| Baud Rate Generation (BRG) | 8-bit or 16-bit BRG | 16-bit BRG | 16-bit BRG, internal/external clock |
| Data Bits | 8, 9 | 7, 8, 9 | 5, 6, 7, 8, 9 |
| Stop Bits | 1 or 2 bits | 1, 1.5, or 2 bits | 1 or 2 bits |
| Parity | Through firmware using the 9th bit | Odd, Even, or 9th bit Address Detection | Odd, even, none |
| Data Order | LSb first | LSb or MSb
first Selectable | LSb or MSb
first Selectable |
| Flow Control | N/A | Request-to-Send (RTS) Clear-toSend (CTS) | RTS CTS |
| DMA Support | N/A | Supported | Supported |
| Error Detection | Parity Overrun Frame error | Parity Overrun Frame error Checksum Collision | Parity Buffer overflow Frame error Noise filtering Collision detection |
| Sleep Mode Operation | Supported | – | Supported |
| Interrupts | TX/RX | TX/RX Errors | Multiple, including FIFO events |
| Pin Mapping | Flexible | – | Flexible |
| Baud Rate Range | Up to 1 Mbps (device-dependent) | Up to 2 Mbps (device-dependent) | Up to 6 Mbps or higher (device-dependent) |
| Auto-Baud Detection | Supported | Supported | Supported |
| Event System Integration | N/A | N/A | Supported |
Serial Peripheral Interface (SPI)
The PIC16F, PIC18F, and PIC32CM MCUs provide SPI peripherals that feature high-speed, full-duplex, synchronous data transfer between microcontrollers and other devices. Both SPIs support host and client modes, allowing communication with a wide range of external devices. The following table provides a comparison of features of the PIC16F, PIC18F and PIC32CM.
| Feature | PIC16F MSSP | PIC18F MSSP/SPI | PIC32CM SERCOM-SPI |
|---|---|---|---|
| Integration | MSSP (Host Synchronous Serial Port),
Stand-alone SPI | MSSP, Stand-alone SPI | Mode in SERCOM peripheral |
| Data Buffering | One-level TX buffer, Two-level RX buffer | FIFO | One-level TX buffer, Two-level RX buffer, internal FIFO |
| Host/Client Support | Supported | Suported | Supported |
| Data Width | 8 bits (standard) 16 bits | 8 bits (standard) 16 bits | 8/16 bits (configurable) |
| Bit Rate/Clock Speed | Up to 10 MHz | Up to 20 MHz | Up to 24 MHz |
| SPI Modes Supported | All four SPI modes | All four SPI modes | All four SPI modes |
| Data Order | MSb first | LSb or MSb first | LSb or MSb first |
| DMA Support | N/A | Supported | Supported |
| Framed SPI/FSYNC | Hardware-controlled through Client Select (SS) pin | Hardware-controlled through SS pin | Hardware-controlled FSYNC |
| 0-bit Extension | N/A | N/A | Supported |
| Wake-up from Idle | Supported | Supported | Supported |
| Write Collision Protection | Supported | Supported | Supported |
| Interrupts | Supported | Supported | Supported |
| Pin Mapping | Flexible | Flexible | Flexible |
| Advanced Features | Enhanced buffer, auto-CS, interrupt, 16-bit mode | Enhanced buffer, auto-CS, interrupt, 16-bit mode, advanced error flags, DMA | DMA, Event System, sleepwalking, multi-protocol |
Inter-Integrated Circuit (I2C)
The PIC16F/PIC18F MSSP/I2C and the PIC32CM Serial Communication (SERCOM) provide Philips I2C-compatible peripherals for flexible inter-device communication on a shared bus. Both peripherals support host and client modes, standard and fast I2C speeds (up to 1 MHz), multi-host arbitration, and bus error detection. PIC18F also has an Improved I2C (I3C) peripheral that is significantly faster and offers more advanced features, refer to the table, Other PIC16F/PIC18F Features and Peripherals). The following table provides a comparison of the I2C features of the PIC16F, PIC18F, and PIC32CM.
| Feature | PIC16F MSSP | PIC18F MSSP/I2C | PIC32CM (All Families) |
|---|---|---|---|
| Integration | MSSP (Host Synchronous Serial
Port), Stand-alone I²C | MSSP, Stand-alone I²C | Mode in SERCOM peripheral |
| Host/Client Modes | Supported | Supported | Supported |
| Addressing | 7-bit, 10-bit General call Address masking | 7-bit, 10-bit General call Address masking | 7-bit, 10-bit General call Address masking Dual address match |
| Data Buffering | Up to 8 bytes FIFO | Up to 16 bytes FIFO | 16-byte internal FIFO |
| DMA Support | N/A | Supported | Supported |
| Bus Speeds Supported | 100 kHz, 400 kHz | 100 kHz, 400 kHz, 1 MHz | 100 kHz, 400 kHz, 1 MHz, 3.4 MHz |
| SMBus/PMBus™ Support | SMBus and PMBus compatible | SMBus and PMBus compatible | SMBus and PMBus compatible |
| Multi-Host Arbitration | Supported | Supported | Supported |
| Wake-up from Sleep | Supported (on address match) | Supported (on address match and byte transfer) | Supported (on address match) |
| Input Filtering | Selectable SDA hold times to assist with bus capacitance | Dedicated pad control with slew rate and threshold selections | Filtered inputs, slew-rate limited outputs |
| 4-Wire Operation | N/A | N/A | Yes (for advanced protocols) |
| Data Extension | N/A | N/A | 32-bit data extension |
| FIFO | 1-byte FIFO | 2-byte FIFO | 16-byte FIFO |
| Max Clock Speed | Up to 400 kHz (Fast mode) | Up to 1 MHz (Fast mode Plus) Up to 12.5 MHz (High-Speed I3C) | Up to 3.4 MHz (High-Speed mode) |
| Event System Integration | N/A | N/A | Supported |
Universal Serial Bus (USB)
Some PIC16F, PIC18F, and PIC32CM MCUs offer integrated USB peripherals that comply with USB 2.0 Full-Speed (12 Mbps) device standards, supporting all four endpoint transfer types, endpoint buffering, and low-power operation with suspend/resume features, with minimal CPU intervention and interrupt load. The following table provides a comparison of features of the PIC16F, PIC18F and PIC32CM.
| Feature | PIC16F USB | PIC18F USB | PIC32CM USB |
|---|---|---|---|
| USB Support | USB 2.0 Full-Speed Device | USB 2.0 Full-Speed Device | USB 2.1 (Full-Speed 12 Mbps,
Low-Speed 1.5 Mbps) Device, Host, OTG |
| Host/Device Modes | Device mode | Device mode | Host and Device mode |
| Host Mode Features | Host-detection | Host-detection | Eight physical pipes Unlimited virtual pipes Feedback endpoint SOF clock output |
| Endpoint Addresses | 8 bidirectional endpoints | 16 bidirectional endpoints | 8 (16 endpoints: 8 IN, 8 OUT) |
| Endpoint Transfer Types | Control Interrupt Bulk Isochronous | Control Interrupt Bulk Isochronous | Control Interrupt Bulk Isochronous |
| Max Payload per Endpoint | Up to 1023 | Up to 1023 | No endpoint size limitation (typically up to 1023 bytes) |
| Endpoint Buffering | Dual Access RAM | Dual Access RAM | Internal SRAM, fully configurable |
| Multi-Packet Transfer | Supported (through software) | Supported (through software) | Supported |
| Double Buffering | Dual bank (ping-pong) | Dual bank (ping-pong) | Dual bank (ping-pong) |
| Power Management | Suspend mode Wake-up from sleep | Suspend mode Wake-up from sleep | Suspend/Resume Wake-up from sleep Link Power Management (LPM-L1) support |
| On-Chip Transceiver | Supported | Supported | Supported |
| DMA Support | N/A | Supported | Built-in for endpoint data and configuration |
| Crystal-less Operation | Supported | Supported | Supported |
| Debug Support | Supported | Supported | N/A |
| Buffer Size | Up to 64 bytes | Up to 512 bytes | Up to 1 KB+ |
| VBUS/ID Pin Support | N/A | Supported | Supported |
| USB Classes Supported | CDC, HID | CDC, HID, MSC | CDC, HID, MSC, Audio |
Controller Area Network (CAN)
Some of the PIC18F and PIC32CM MCUs offer integrated CAN controllers, enabling connection to CAN networks for automotive and industrial applications. These CAN peripherals support standard CAN 2.0 A/B protocols, provide message filtering, and include error handling and interrupt capabilities. They are designed to offload CAN protocol management from the CPU, improving real-time communication performance. Both variants require an external CAN transceiver for physical layer connectivity.
The following table provides a comparison of the CAN features of the PIC18F and PIC32CM.
| Feature | PIC18F CAN | PIC32CM CAN |
|---|---|---|
| CAN Peripherals | CAN, ECAN (Enhanced CAN) | CAN |
| Protocol Support | CAN 2.0A/B CAN-FD (ISO 11898-1:2015) | CAN 2.0A/B CAN-FD (ISO 11898-1:2015) |
| Max Data Rate | 1 Mbps (CAN 2.0) Up to 8 Mbps (CAN-FD) | 1 Mbps (CAN 2.0) 10 Mbps (CAN-FD) |
| Message Objects/Buffers | Up to 32 buffers/FIFO | Up to 64 RX and 32 TX dedicated buffers Two RX FIFOs |
| Data Buffer Size | Up to 64 bytes per CAN-FD frame | Up to 64 bytes per CAN-FD frame |
| Acceptance Filtering | Up to 16 full filters and 3-4 masks (ECAN, CAN FD) | Up to 128 configurable filter elements J1939 filter |
| Time Stamping | Links to internal Timer1/3/5 through CCP modules | CiA 603 hardware timestamping External Timestamping Unit (TSU) |
| Loopback/Test Mode | Supported for self-test operations | Programmable loopback test mode |
| Error Handling | Advanced error management | CAN error logging Advanced error signaling |
| AUTOSAR/J1939 Optimization | Supported | Supported |
| Number of CAN Channels | Up to one | Up to two |
| Power-Down/Debug Support | Low-power Sleep mode Bus activity wake-up with filter | Power-down Debug on CAN support |
| Host Memory Access | Buffers mapped into SFR memory space | Uses system RAM through AHB (flexible allocation) |
| Wake Up from Sleep | Supported (CAN bus activity) | Supported (CAN bus activity, event system) |
| DMA Support | Supported | Supported |
| Event System Integration | N/A | Supported (event triggers, sleepwalking) |