7.4.4 Hardware Security
PIC32CM MCUs offer a wide range of hardware security peripherals and features, such as:
- Peripheral Access Controller (PAC)
- Controls write access to peripheral registers to protect critical system resources
- Memory Protection Unit (MPU)
- Defines memory regions with access permissions
- Device Service Unit (DSU)
- Provides device identification and in-system programming support. Supports firmware updates and device authentication.
- Lock bits and security fuses
- Disable debug/programming interfaces or lock memory regions, preventing unauthorized access to code and data
Other PIC32CM device families with the Arm Cortex-M23 core offer additional security features, either as stand-alone peripheral/features or integrated into a Hardware Security Module Lite (HSM Lite) peripheral:
- Arm TrustZone®
support
- Enables trusted execution environments, IP protection, and secure partitioning of resources
- TrustRAM (TRAM)
- Controls volatile secret data
- Cryptographic Accelerators (AES, SHA,
GCM, etc.)
- Enable secure data encryption and authentication
- True Random Number Generator
(TRNG)
- Generates high-quality random numbers for cryptographically secure keys
- Secure boot
- Verifies firmware integrity and authenticity before execution
- Tamper detection (Anti-Tamper)
- Detects physical tampering attempts and triggers protective actions for sensitive data
- Device Identity Composition Engine
(DICE)
- Derives cryptographically strong device identities and keys
- Physical Unclonable Function (PUF)
- Generates unique and unclonable fingerprints
Refer to each PIC32CM device family data sheet for more information on the supported security features.