7.2.1 Position Decoder (PDEC)
Some PIC32CM family of devices include a Position Decoder (PDEC) peripheral for precise position and speed measurement in motor control and motion applications. The PDEC integrates a quadrature/ Hall decoder and a counter with two compare channels, supporting multiple modes of operation.
The following are key features of the PDEC:
- Internal prescaler—Allows input signal frequency scaling for optimal performance and resolution
- Selectable modes—Quadrature Decoder (QDEC), Hall Sensor Decoder (Hall), Counter
- Event and interrupt generation