4.1.1 Debugger
The on-board debugger on the PIC-IoT Wx Board appears as a Human Interface Device (HID) on the host computer’s USB subsystem. The debugger supports full-featured programming and debugging of the PIC24FJ128GA705 using MPLAB X IDE.
Remember: Keep the debugger’s
firmware up-to-date. Firmware upgrades are done automatically when using MPLAB X IDE.