4.1.1 USART Configuration
This example uses USART0 module. PD0 is used to receive data, and PD1 is used to
transmit data. In this example the USART will be configured with the following
settings:
-
Asynchronous mode
-
38400 Baudrate
-
8-bits, No Parity and one Stop Bit