3 Description
The AT28C256 is a high‑performance Electrically Erasable and Programmable Read‑Only Memory (EEPROM). Its 256‑Kb memory is organized as 32,768 words by 8 bits. Manufactured with Microchip’s advanced nonvolatile CMOS technology, the device offers access times to 150 ns with power dissipation of just 440 mW. When the device is deselected, the CMOS standby current is less than 200 µA.
The AT28C256 is accessed like a Static RAM for the read or write cycle without the need for external components. The device contains a 64‑byte page register to allow for writing up to 64 bytes simultaneously. During a write cycle, the address and 1 to 64 bytes of data are internally latched, freeing the address and data bus for other operations. Following the initiation of a write cycle, the device will automatically write the latched data using an internal control timer. The end of a write cycle can be detected by DATA Polling of I/O7. Once the end of a write cycle has been detected, a new access for a read or write can begin.
The AT28C256 has additional features to ensure high quality and manufacturability. An optional software data protection mechanism is available to guard against inadvertent writes. The device also includes an extra 64 bytes of EEPROM for device identification or tracking.