2 Pin Descriptions
The descriptions of the pins are listed in Table 2-1.
| Name | 32-Lead PLCC | 28‑Lead PDIP/SOIC | Function |
|---|---|---|---|
| DC | 1 | — | Don’t Connect (1) |
| A14 | 2 | 1 | Address |
| A12 | 3 | 2 | Address |
| A7 | 4 | 3 | Address |
| A6 | 5 | 4 | Address |
| A5 | 6 | 5 | Address |
| A4 | 7 | 6 | Address |
| A3 | 8 | 7 | Address |
| A2 | 9 | 8 | Address |
| A1 | 10 | 9 | Address |
| A0 | 11 | 10 | Address |
| NC | 12 | — | No Connect(2) |
| I/O0 | 13 | 11 | Data Input/Output |
| I/O1 | 14 | 12 | Data Input/Output |
| I/O2 | 15 | 13 | Data Input/Output |
| GND | 16 | 14 | Ground |
| DC | 17 | — | Don’t Connect (1) |
| I/O3 | 18 | 15 | Data Input/Output |
| I/O4 | 19 | 16 | Data Input/Output |
| I/O5 | 20 | 17 | Data Input/Output |
| I/O6 | 21 | 18 | Data Input/Output |
| I/O7 | 22 | 19 | Data Input/Output |
| CE | 23 | 20 | Chip Enable |
| A10 | 24 | 21 | Address |
| OE | 25 | 22 | Output Enable |
| NC | 26 | — | No Connect (2) |
| A11 | 27 | 23 | Address |
| A9 | 28 | 24 | Address |
| A8 | 29 | 25 | Address |
| A13 | 30 | 26 | Address |
| WE | 31 | 27 | Write Enable |
| VCC | 32 | 28 | Device Power Supply |
Note:
- The user cannot connect anything to this terminal.
- No internal wire bonded from die to this terminal.