4 Tape and Reel
| Tape Dimensions (mm) | Reel Dimensions (mm) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| W | F | Do | Po | P1 | A | B | C | D | N | W1 | W2 | #/Reel |
| 16 | 7.5 | 1.5 | 4 | 8 | 180 | 2 | 13 | 21 | 50 | 17 | 21 | 1000 |
| Tape Dimensions (mm) | Reel Dimensions (mm) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| W | F | Do | Po | P1 | A | B | C | D | N | W1 | W2 | #/Reel |
| 16 | 7.5 | 1.5 | 4 | 8 | 180 | 2 | 13 | 21 | 50 | 17 | 21 | 1000 |
DS20007142A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.