7 Get Hardware and Software
For the MPLAB XC8 projects in this document, the ATmega4809 Curiosity Nano development board is powered from and communicates with the PC using a USB connection. MPLAB X IDE was used for development.
Get MPLAB X IDE and MPLAB XC8 C Compiler
MPLAB X IDE v5.45 and later can be found at:
www.microchip.com/mplab/mplab-x-ide
The MPLAB XC8 C compiler v2.31 and later can be found at:
www.microchip.com/mplab/compilers
Get the MPLAB Code Configurator (MCC)
In MPLAB X IDE, go to Tools>Plugins>Available Plugins and install “MPLAB Code Configurator”.
More on MCC can be found at:
www.microchip.com/mplab/mplab-code-configurator
Get AVR® MCUs
The AVR MCU used in the examples are available at:
Get the ATmega4809 Curiosity Nano
The ATmega4809 Curiosity Nano board is available at:
www.microchip.com/DevelopmentTools/ProductDetails/DM320115
About the Potentiometer in Example 4
SparkFun Trimmer 10KΩ 0.5W PC Pin Top