1 Setup and Configuration

The MCP16503 Evaluation Board is fully assembled and tested to evaluate and demonstrate the MCP16503 product. This board requires a single power supply with at least 3A current capability if multiple channels are tested under load. The MCP16503 Evaluation Board can be powered directly from the USB connector1 by connecting jumper J1.

1 The output power in this configuration is hardware limited by the R5 resistor. This setup is intended solely for testing purposes using the GUI for sequencing and various register settings.