6 Bill of Materials (BOM)
| Qty. | Reference | Description | Manufacturer | Part Number |
|---|---|---|---|---|
| 6 | C1, C3, C5, C7, C11, C12 | Capacitor, Ceramic, 4.7 µF, 10V, 10%, X7S, SMD, 0603 | TDK Corporation | C1608X7S1A475K080AC |
| 4 | C2, C4, C6, C8 | Capacitor, Ceramic, 22 µF, 10V, 20%, X7S, SMD, 0805 | TDK Corporation | C2012X7S1A226M125AC |
| 1 | C9 | Capacitor, Ceramic, 2.2 µF, 10V, 10%, X7R, SMD, 0603 | Taiyo Yuden Co., Ltd. | LMK107B7225KA-T |
| 1 | C10 | Capacitor, Ceramic, 10 µF, 10V, 10%, X7R, SMD, 0805 | Samsung Electro-Mechanics America, Inc. | CL21B106KPQNFNE |
| 1 | C13 | Capacitor, Ceramic, 0.1 µF, 16V, 10%, X7T, SMD, 0603 | Taiyo Yuden Co., Ltd. | EMK107B7104KA-T |
| 1 | C14 | Capacitor, Ceramic, 0.47 µF, 6.3V, 10%, X5R, SMD, 0603 | Wurth Elektronik | 885012106001 |
| 1 | C15 | Capacitor, Aluminum, 330 µF, 25V, 20%, X5R, SMD, F | Nichicon Corporation | UWT1E331MNL1GS |
| 1 | C17 | Capacitor, Ceramic, 1 µF, 25V, 10%, X7R, SMD, 0603 | TDK Corporation | C1608X7R1E105K080AB |
| 2 | D1, D5 | Diode, LED, Green, 1V, 30 mA, 3.2V, 430 mcd, Clear, SMD, 0603 | Wurth Elektronik | 150060GS75000 |
| 1 | D2 | Diode, LED, Yellow, 2.1V, 20 mA, 8 mcd, Clear, SMD, 0603 | Kingbright Electronic Co., Ltd. | APT1608YC |
| 1 | D3 | Diode, LED, Orange, 2V, 20 mA, 90 mcd, Clear, SMD, 0603 | Lite-On®, Inc. | LTST-C191KFKT |
| 1 | D4 | Diode, LED, Red, 1.8V, 20 mA, 17 mcd , Diffuse, SMD, 0603 | Broadcom® | HSMH-H190 |
| 3 | J1, J11, J17 | Connector, HDR-2.54, Male, 1x2, Gold, 5.84 MH, Through Hole, Vertical | Amphenol ICC (FCI) | 77311-118-02LF |
| 6 | J2, J18, J22, J25, J27, J42 | Connector, HDR-2.54, Male, 1x3, Tin, 5.84 MH, Through Hole, Vertical | Samtec, Inc. | TSW-103-07-T-S |
| 3 | J3, J4, J5 | Connector, HDR-2.54, Male, 2x6, Gold, 5.84 MH, Through Hole, Vertical | Sullins Connector Solutions | PBC06DAAN |
| 1 | J10 | Connector, USB 2.0, Type-C, Female, SMD/TH, Right Angle | GCT Semiconductor Inc. | USB4105-GF-A |
| 1 | J20 | Connector, HDR-2.54, Male, 1x4, Gold ,5.84 MH, Through Hole, Vertical | Wurth Elektronik | 61300411121 |
| 4 | L1, L2, L3, L4 | Inductor, 1.5 µH, 3.5A, 20%, SMD, 1008 | Murata Manufacturing Co., Ltd. | DFE252012P-1R5M=P2 |
| 3 | Q1, Q2, Q3 | Transistor, FET, P-Channel, 20V, 0.6A, 0.9R, 0.55W, SOT-23-3 | Diodes Incorporated® | DMP2004K-7 |
| 1 | Q4 | Transistor, FET, N-Channel, 30V 0.85A, 0.54W, SOT-23-3 | Nexperia | BSH103,215 |
| 4 | R1, R14, R17, R18 | Resistor, Thick Film, 0 Ohm, 1/10W, 0603 | Bourns®, Inc. | CR0603-J/-000ELF |
| 3 | R2, R3, R6 | Resistor, Thin Film, 100k, 1%, 1/8W, SMD, 0603 | Vishay Intertechnology, Inc. | MCT06030C1003FP500 |
| 2 | R4, R39 | Resistor, Thick Film, 226k, 1%, 1/10W, SMD, 0603, AEC-Q200 | Panasonic® - ECG | ERJ-3EKF2263V |
| 1 | R5 | Resistor, Thick Film, 4.7R, 1%, 1/10W, SMD, 0805 | Panasonic® - ECG | ERJ-B3BF4R7V |
| 2 | R7, R31 | Resistor, Thick Film, 187R, 1%, 1/10W, SMD, 0603 | Yageo Corporation | RC0603FR-07187RL |
| 3 | R8, R11, R12 | Resistor, Thick Film, 100R, 1%, 1/10W, SMD, 0402 | Panasonic® - ECG | ERJ-2RKF1000X |
| 2 | R9, R10 | Resistor, Thick Film, 2.2k, 1%, 1/10W, SMD, 0603 | Panasonic® - ECG | ERJ-3EKF2201V |
| 1 | R13 | Resistor, Thick Film, 0R, SMD, 0402, AEC-Q200 | Panasonic® - ECG | ERJ-2GE0R00X |
| 2 | R15, R25 | Resistor, Thick Film, 4.87k, 1%, 1/10W, SMD, 0603 | Yageo Corporation | RC0603FR-074K87L |
| 3 | R16, R30, R33 | Resistor, Thick Film, 140k, 1% 1/10W, SMD, 0603 | Panasonic® - ECG | ERJ-3EKF1403V |
| 2 | R19, R26 | Resistor, Thick Film, 21k, 1%, 1/10W, SMD, 0603 | Panasonic® - ECG | ERJ-3EKF2102V |
| 5 | R20, R21, R22, R23, R24 | Resistor, Thick Film, 2.7k, 1%, 1/10W, SMD, 0603, AEC-Q200 | Vishay Intertechnology, Inc. | CRCW06032K70FKEA |
| 2 | R27, R28 | Resistor, Thick Film, 5.1k, 1%, 1/10W, SMD, 0603 | Panasonic® - ECG | ERJ-3EKF5101V |
| 1 | R29 | Resistor, Thick Film, 330R, 1%, 1/10W, SMD, 0603 | Panasonic® - ECG | ERJ-3EKF3300V |
| 2 | R32, R38 | Resistor, Thick Film, 13k, 1%, 1/10W, SMD, 0603, AEC-Q200 | Vishay Intertechnology, Inc. | CRCW060313K0FKEA |
| 1 | R34 | Resistor, Thick Film, 976R, 1%, 1/4W, SMD, 0603 | Panasonic® - ECG | ERJPA3F9760V |
| 1 | R35 | Resistor, Thick Film, 2.94k, 1%, 1/10W, SMD, 0603 | Panasonic® - ECG | ERJ3EKF2941V |
| 1 | R36 | Resistor, Thick Film, 54.9K, 1% 1/10W, SMD, 0603 | Panasonic® - ECG | ERJ-3EKF5492V |
| 1 | R37 | Resistor, Thick Film, 487R, 1/10W, 1%, SMD, 0603, AEC-Q200 | Panasonic® - ECG | ERJ-3EKF4870V |
| 4 | TP1, TP2, TP27, TP28 | Test Point, Multi-Purpose. Mini White | Keystone® Electronics Corp. | 5002 |
| 12 | TP3, TP4, TP15, TP16, TP17, TP19, TP21, TP22, TP23, TP24, TP25, TP26 | Connector, Test Point, PIN, Tin, Through Hole | Harwin Plc. | H2121-01 |
|
Note: The components listed in this Bill of
Materials are representative of the PCB assembly. The released BOM
used in manufacturing uses all RoHS-compliant components.
| ||||
| Qty. | Reference | Description | Manufacturer | Part Number |
|---|---|---|---|---|
| 1 | U1 | Analog, PMIC, Switcher Buck, ADJ, QFN-32 | Microchip Technology Inc. | MCP16503 |
| 1 | U2 | Interface, USB, I2C/UART, TSSOP-14 | Microchip Technology Inc. | MCP2221AT-I/ST |
|
Note: The components listed in this Bill of
Materials are representative of the PCB assembly. The released BOM
used in manufacturing uses all RoHS-compliant components.
| ||||
| Qty. | Reference | Description | Manufacturer | Part Number |
|---|---|---|---|---|
| 13 | JP1, JP2, JP3, JP4, JP5, JP6, JP7, JP8, JP9, JP10, JP11, JP12, JP13 | Mechanical, Headers & Wires, Jumper, 2.54 mm, 1x2 | 3M/ FCI | 969102-0000-DA/ 63429-202LF |
| 4 | PAD1, PAD2, PAD3, PAD4 | Mechanical, Headers & Wires, Rubber Pad, Cylindrical, D7.9 H5.3, Black | 3M | SJ61A11 |
|
Note: The components listed in this Bill of
Materials are representative of the PCB assembly. The released BOM
used in manufacturing uses all RoHS-compliant components.
| ||||