2.3.4 Linux Configuration Advantages

The SAMA5D2 SIP Linux distribution includes additional features that provide important initialization and configuration elements in AT91Bootstrap.

As a bootloader, AT91Bootstrap includes initialization code for the DRAM included in the SIP.

These elements make the Linux configuration process easier and safer.