10 Supported Secure Element Families and Devices
The CryptoAuthentication™ MCC module supports the following secure element families:
- ATECC608
- ATSHA204
- TA1001
- ECC204
- TA010
- Internal Secure Subsystem1, 2
Note:
- This secure element/device family requires a separate Trust Anchor Library sub-module that is NDA restricted. For information about how to access and install the Trust Anchor Library to enable support for these products, please refer to the Installing MPLAB® Code Configurator Melody Trust Anchor Library section of this document.
- This secure element is only available for the dsPIC33CK256/512MPT608 device.