4.2 Advanced Operation
The tinyAVR® and megaAVR® microcontroller families include advanced features that can make applications more efficient, both in terms of power consumption and CPU utilization. The following sections explain each feature used in the advanced application example.