| AKA | Also Known As |
| BPSK | Binary Phase Shift Keying |
| CENELEC | European Committee for Electrotechnical
Standardization |
| DBPSK | Differential Binary Phase Shift Keying |
| DUT | Device Under Test |
| FW | Firmware |
| IEC | International Electrotechnical
Committee |
| EVM | Error Vector Magnitude |
| LISN | Line Impedance Stabilization Network |
| LQI | Link Quality Indicator |
| MCU | Microcontroller Unit |
| MTP | Manufacturing Test Procedure |
| OFDM | Orthogonal Frequency Division
Multiplexing |
| PCB | Printed Circuit Board |
| PHY | Physical Layer |
| PLC | Power-Line Communications |
| PPDU | PHY Protocol Data Unit |
| QPSK | Quadrature Phase Shift Keying |
| RMS | Root Mean Square |
| RSSI | Received Signal Strength Indicator |
| SNR | Signal-to-Noise Ratio |
| USI | Universal Serial Interface |