1.1 PIC16F13145 Key Features
The PIC16F13145 microcontroller family has a focused set of peripherals, including the new Configurable Logic Block (CLB) peripheral, to be used for hardware-based custom logic design, which provides an effective method to design embedded applications.
- Configurable Logic Block (CLB)
- Storage Area Flash (SAF) one-time programmable memory
- Memory Access Partition (MAP)
- 10-bit 300 ksps ADC with Computation (ADCC) for responsive sensor designs
- 8-bit Digital-to-Analog Converter (DAC) with buffered outputs
- Peripheral Pin Select (PPS) for pin mapping
- UART with support for asynchronous, RS-232, RS-485, and LIN compatible
- The Device Information Area (DIA) stores factory calibration values to help improve temperature sensor accuracy